??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Ca. AWG 26/7,stra.PUR,IP20;2,0m,CAT6
Bill of material
HARTING 09457511564
Preview
Product number of the Manufacturer
09457511564
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Manufacturer Type Description
RJI Ca. AWG 26/7,stra.PUR,IP20;2,0m,CAT6
Alternative product number
09 45 751 1564
Manufacturer Name
HARTING
Delivery Time
91
cable type
Copper cable, (round)
connector connection 1
HARTING RJ Industrial®
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça