??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI 2x PP ger.umspr. 22/7;schlepp.; 1,5m
Bill of material
HARTING 09473636047
Preview
Product number of the Manufacturer
09473636047
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Manufacturer Type Description
RJI 2x PP ger.umspr. 22/7;schlepp.; 1,5m
Alternative product number
09 47 363 6047
Manufacturer Name
HARTING
Delivery Time
64
Product type
RJI 2x PP ger.umspr. 22/7;schlepp.; 1,5m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part