??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
RJI 1x IP20 GEW. 0°;22/7;strand; 1,0m
Bill of material
HARTING 09470600024
Preview
Product number of the Manufacturer
09470600024
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 1 m
Manufacturer Type Description
RJI 1x IP20 GEW. 0°;22/7;strand; 1,0m
Alternative product number
09 47 060 0024
Manufacturer Name
HARTING
Delivery Time
62
Product type
RJI 1x IP20 GEW. 0°;22/7;strand; 1,0m
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Anteprime
Download modelli CAD
Nessun processo di generazione è associato a questa parte