??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
RJI 1x IP20 GEW. 0°;22/7;schlepp; 2,0m
Bill of material
HARTING 09470600048
Preview
Product number of the Manufacturer
09470600048
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 2 m
Manufacturer Type Description
RJI 1x IP20 GEW. 0°;22/7;schlepp; 2,0m
Alternative product number
09 47 060 0048
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI 1x IP20 GEW. 0°;22/7;schlepp; 2,0m
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.