??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI 1 x IP20 ANG. 180°; 22/7;trail. 20m
Bill of material
HARTING 09470500058
Preview
Product number of the Manufacturer
09470500058
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 20 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 20 m
Manufacturer Type Description
RJI 1 x IP20 ANG. 180°; 22/7;trail. 20m
Alternative product number
09 47 050 0058
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI 1 x IP20 ANG. 180°; 22/7;trail. 20m
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part