??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
RJI 1 x IP20 ANG. 180°; 22/7;strand 1,5m
Bill of material
HARTING 09470500025
Preview
Product number of the Manufacturer
09470500025
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 1.5 m
Manufacturer Type Description
RJI 1 x IP20 ANG. 180°; 22/7;strand 1,5m
Alternative product number
09 47 050 0025
Manufacturer Name
HARTING
Delivery Time
62
Product type
RJI 1 x IP20 ANG. 180°; 22/7;strand 1,5m
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。