??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RJ43-E2 - Inductive Sensors
Bill of material
RJ43-E2
Product Picture
MANUID
RJ43-E2
Short Description
Inductive ring sensor RJ43-E2
EAN
4050143000593
Manufacturer Type Description
RJ43-E2
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
70 mm
Design of control element
Design of control output
PNP
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
20 mm
Height of sensor
100 mm
Switch frequency
500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.230
LENGTH
0.188
WIDTH
0.094
DEPTH
0.047
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models