??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RJ21-E2-0,1M-V1 - Inductive Sensors
Bill of material
RJ21-E2-0,1M-V1
Product Picture
MANUID
RJ21-E2-0,1M-V1
Short Description
Inductive ring sensor RJ21-E2-0,1M-V1
EAN
4050143011827
Manufacturer Type Description
RJ21-E2-0,1M-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
45 mm
Design of control element
Design of control output
PNP
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
20 mm
Height of sensor
80 mm
Switch frequency
1000.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.120
LENGTH
0.097
WIDTH
0.164
DEPTH
0.022
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models