??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
TE Connectivity
Description
RJ14 Connectors
Bill of material
5520242-2
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Grounding Options
Modular Jack & Plug Interface Type
RJ14
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Connector Style
Jack
Connector System
Cable-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Connectors & Connector Components Type
Connector
Status Indicator
None
Keyed
No
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Connector Contact Density
Standard
PCB Mount Orientation
Number of Positions
6
Number of Loaded Positions
Shield Material
Profile
Modular Jack Latch Orientation
PCB Ground Tab Location
mm
PCB Ground Tab Location
in
Contact Underplating Material
Nickel
Contact Mating Area Plating Material Thickness
µm
Contact Base Material
Contact Mating Area Plating Material
PCB Contact Termination Area Plating Material
Contact Current Rating (Max)
A
Termination Method to Printed Circuit Board
PCB Mount Retention Type
Panel Mount Feature Type
Panel Mount Feature
Connector Mounting Type
Entry Location
Housing Color
Housing Material
Centerline (Pitch)
1.02 mm
Centerline (Pitch)
.04 in
PCB Tail Length
mm
PCB Tail Length
in
PCB Thickness (Recommended)
mm
PCB Thickness (Recommended)
in
Connector Height
mm
Connector Height
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Shielded
Circuit Application
Performance Category
Cat 3
UL Flammability Rating
Packaging Method
Packaging Quantity
Packaging Reel Diameter
cm
Comment
Previews
3D
2D
Download CAD models