??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TE Connectivity
Description
RJ Point Five Connectors
Bill of material
2057131-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Modular Jack & Plug Interface Type
Wire Type
Modular Jacks & Plugs Products
Connector Style
Connector System
Connector & Contact Terminates To
Connectors & Connector Components Type
Port Configuration
Multiple Port Configuration
Port Matrix Configuration
Status Indicator
Connector Contact Density
PCB Mount Orientation
Number of Positions
Number of Loaded Positions
EMI Finger Location
Profile
Modular Jack Latch Orientation
Contact Current Rating (Max)
A
Termination Method to Wire & Cable
Termination Method to Printed Circuit Board
Connector Mounting Type
Entry Location
Centerline (Pitch)
mm
Centerline (Pitch)
in
Cable Diameter Range
mm
Cable Diameter Range
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Shielded
Circuit Application
Performance Category
Packaging Method
Previews
3D
2D
Download CAD models