??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Böllhoff
Description
RIVKLE® Standard - Steel-zinc-plated, flat head, hexagonal
Bill of material
BÖLLHOFF 37291080507/40
Article number
Preview
e-class-no.
23-12-04-90
B
Diameter (d)
Drilling diameter d
E
1.5
e max.
3
e min.
0.5
Clamping range (e min - e max)
0,50 – 3,00
L1
L2
l max.
l min.
S
S = 5.8 - e
Body form
Hexagonal
Hole geometry
Hexagonal
Head shape
Flat head
Surface
zinc-plated
Previews
3D
2D
Download CAD models