??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FAR
Description
HIGH PERFORMANCE RIVETS - X-TRIFAR
Bill of material
573521703
Code
Description
Type
trifar
Rivet size
Rivet body material
Aluminium
Nail material
Aluminium
Rivet head
Round
Head dimension
11.75 mm
Mandrel diameter
3 mm
Version
SSMIN
mm
SSMAX
mm
Grip range
mm
Previews
3D
2D
Download CAD models