??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RIS-1053-120 - RFID
Bill of material
RIS-1053-120
Part number
720-200-020
Part reference
RIS-1053-120
Product type
Interface
Housing size
100x52x70 mm
Housing material
ABS
Supply voltage
24 ± 6 VDC V
Interface
ContriNET x ProfiBUS
Temperature range
0...+50 °C
Enclosure rating
IP 20
Weight
173.7 g
Custom tariff number
84719
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models