??
Catalog navigation
CAD模型選擇
可提供的產品: 13
HELP_VARIABLE
Company
Special Springs
Description
RHGO Ø 38 - Heavy duty die springs
Bill of material
RHGO38-115
-
Hole diameter
38.10 mm
Rod diameter
19.05 mm
Free length
mm
Rate /±10%
N/mm
DeflessionE
mm
Enter value for SX
DeflessionE
mm
cm
inch
ft
Force
0 N
Deflection for optimum life
mm
Force
N
Deflection for long life
mm
Force
N
Max. operating deflection
mm
Force
N
Max. deflection
mm
Previews
3D
尺寸
2D
下載CAD模型