??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
RH-W5 - ELESA-Tubular handles
Bill of material
Tubular handles RHW5-30.R200.S01
Code
f
mm
L
mm
d
M8
p
15 mm
B
30 mm
h
50 mm
h1
33 mm
l
45 mm
l1
15 mm
l2
50 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models