??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
RH-W3-CLEAN - ELESA-Inclined handles with regular profile
Bill of material
Inclined handles with regular profile RHW3-33.210.9002
Code
f
mm
d
M8 mm
p
15 mm
L
mm
B
28 mm
h
61.5 mm
h1
50 mm
h2
33 mm
l
45 mm
l1
15 mm
l2
20 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models