??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
Elesa
Description
RH-W1 - Tubular handles
Bill of material
Tubular handles RHW1-30.R500.S01
Code
f
mm
L
mm
d
p
B
30 mm
h
50 mm
h1
33 mm
l
45 mm
l1
15 mm
l2
25 mm
Weight
g
预览
3D
尺寸标注
2D
下载CAD模型