??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
RH-TL-A3 - ELESA-Tubular handles
Bill of material
Tubular handles RHTL.A3-25.200.37
Code
f
mm
d
M8
p
15 mm
L
mm
B
25 mm
h
48 mm
l
26 mm
l2
20 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models