??
Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Elesa
Description
RH-EU - Tubular handles
Bill of material
Tubular handles RHEU-20.R250.A
Code
f
mm
d
M8x20
p
16 mm
L
mm
C
26 mm
l1
29 mm
l2
53 mm
Weight
g
Previews
3D
Dimenze
2D
Stáhnout CAD model