??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
RH-AR - ELESA-Rectangular cross section handles
Bill of material
Rectangular cross section handles RHAR-36.300.N01
Code
f
mm
L
mm
d
M8
p
15 mm
B1
36 mm
h1
46 mm
l
38 mm
l1
37 mm
Weight
g
B
16 mm
h
55 mm
Previews
3D
Dimension
2D
Download CAD models