??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Elesa
Description
RH-A2 - ELESA-Oval cross section handles
Bill of material
Oval cross section handles RHA2-32.G200.N01
Code
f
mm
L
mm
d
M8
p
15 mm
B
22 mm
B1
32 mm
h
mm
h1
mm
h2
mm
l
mm
l1
mm
l2
mm
l3
mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models