??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGS_U - RGS_U, 1-phase panel mount
Bill of material
RGS1A60A30KGU
Code
Voltage
600 VAC
Maximum Current
30 AAC
Switching mode
Operational frequency range
45÷65 Hz
Control range
Power Connection
M3.5 screw with captivated washer
Control connection
M3 screw with captivated washer
Blocking voltage
1200 Vp
IT
1800 A²s
Width
17.8 mm
Height
90 mm
Depth
51 mm
IP rating
IP 20
Operating temperature
-40°÷+80°C (-40˚÷+176˚F) C°/°F
Previews
3D
2D
Download CAD models