??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SCHUNK
Description
RGG - Special Gripper - Cleaning unit with shank interface
Bill of material
SCHUNK-0308590 RGG 20
ID
0308590
Description
RGG 20
Weitere Produktinformationen
To the product page
Weight
0.1 kg
Min. ambient temperature
-10.000 °C
Max. ambient temperature
90.000 °C
Max. permissible speed
100 1/min
Max. operating pressure
80 bar
Previews
3D
2D
CAD modeli indir