??
Catalog navigation
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
Misumi
Description
RGEAHFL - Induction Hardened Rack Gears - Ground - Length Specified Hole Position Configurable Type (Number of Holes is up to 4, L Dimension 20~480)
Bill of material
RGEAHFL1.5-20-N
Part Number
Module
L Full Length
mm
Введите значение для L
L Full Length
mm
cm
inch
ft
Hole Machining
A Hole Position 1mm Increment
mm
B Hole Position 1mm Increment
mm
C Hole Position 1mm Increment
mm
D Hole Position 1mm Increment
mm
P (Pitch)
mm
W
mm
h
mm
H
mm
M (Coarse)
d1
mm
d2
mm
Z1
0.0 mm
One End Female Thread Machining
Both Ends Female Thread Machining
M Selection
Предварительные просмотры
3D
2D
Загрузка CAD-моделей