??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
RGEAH - Induction Hardened Rack Gears - Ground
Bill of material
RGEAH1.5-300-N
Part Number
Module
Nominal
Hole Machining
Number of Effective Teeth
L
mm
P (Pitch)
mm
W
mm
H
mm
h
mm
B (Hole Pitch)
0 mm
M (Coarse)
d1
mm
d2
mm
Z1
0.0 mm
K (No of Holes)
0
One End Female Thread Machining
Both Ends Female Thread Machining
M Selection
Previews
3D
Dimension
2D
Download CAD models