??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGC3A - RGC3, 3- pole Panel Mount
Bill of material
RGC3A60A48KGE
Code
Voltage
600 VAC
Maximum Current
48 AAC
Switching mode
Zero cross
Operational frequency range
45÷65 Hz
Control range
Power Connection
M5 screw with box clamp
Control connection
M3 screw with captivated washer
Blocking voltage
1200 Vp
IT
15000 A²s
Width
156.5 mm
Height
175 mm
Depth
119 mm
IP rating
IP 20
Operating temperature
-40°C÷+80°C (-40˚F ÷+176˚F) C°/°F
Previews
3D
2D
Download CAD models