??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGC1D - RGC1D, DIN mount SSR
Bill of material
RGC1D1000D15KKE
Code
RGC1D1000D15KKE
Voltage
1000 VDC
Maximum Current
15 AAC
Switching mode
DC Switching
Maximum Frequency
20 Hz
Control range
4.5÷32 VDC
Power Connection
M4, Pozidriv 2
Control connection
M3, Pozidriv 1
Width
17.8 mm
Height
110 mm
Depth
136 mm
IP rating
IP 20
Operating temperature
-40°C to 80°C (-40˚F to +176˚F) C°/°F
Previews
3D
2D
Download CAD models