??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-30Y15
Bill of material
RFT-30Y15
Part Number
RFT-30Y15
Description
DC-DC,14-160V Input, 15V/2.0A Output 30W RoHS
Power
30 W
Voltage Input
14-160 VAC
Output Voltage
15 VDC
Adjustable Output Voltage
13.5-16.5 VDC
Output Current
2 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 25.4 x 11.8 mm
Cooling Type
Conduction Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
15 VDC
Previews
3D
2D
Download CAD models