??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-30Y12C
Bill of material
RFT-30Y12C
Part Number
RFT-30Y12C
Description
DC-DC,14-160V Input, 12V/2.5A Output 30W RoHS
Power
30 W
Voltage Input
14-160 VAC
Output Voltage
12 VDC
Adjustable Output Voltage
10.8-13.2 VDC
Output Current
2,5 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 25.4 x 22.8 mm
Cooling Type
Convection Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
12 VDC
Previews
3D
2D
Download CAD models