??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-30Y05
Bill of material
RFT-30Y05
Part Number
RFT-30Y05
Description
DC-DC,14-160V Input, 5V/6.0A Output 30W RoHS
Power
30 W
Voltage Input
14-160 VAC
Output Voltage
5 VDC
Adjustable Output Voltage
4.5-5.5 VDC
Output Current
6 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 25.4 x 11.8 mm
Cooling Type
Conduction Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
5 VDC
Previews
3D
2D
Download CAD models