??
Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
C Matic
Description
RF13 - Joint, Piece
Bill of material
F5030001
Code
Type
Material
Brass Compliant NSF 372
D1
L1
mm
CH
mm
G
g
Working Temperature
-40 ÷ 150 °C
Working Pressure (max)
60 bar
Vacuum
-99 kPA
Conformity
NSF 169
Conformity
M.O.C.A.
Conformity
1935/2004/EC
Conformity
2023/2006/EC
Conformity
RoHS
Application fields
Food and Beverage Applications
Previews
3D
尺寸
2D
下載CAD模型