??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RF1 - RF1, 1-phase panel mount
Bill of material
RF1A23M25
Code
Voltage
230 VAC
Maximum Current
25 AAC
Switching mode
Operational frequency range
45÷65 Hz
Control range
Power Connection
Faston 6.35 x 0.8 mm
Control connection
Faston 4.8 x 0.8 mm
Blocking voltage
600 Vp
IT
525 A²s
Width
21.1 mm
Height
35.6 mm
Depth
24 mm
IP rating
IP 20
Operating temperature
-30°÷+80°C (-22˚÷+176˚F) C°/°F
Previews
3D
2D
Download CAD models