??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RETW - Snap ring for conveyor
Bill of material
RETW16
Part Number
RETW16
Type
RETW
No.
16
d3
17.300 mm
b
1.900 mm
t
1.000 mm
d2
16.800 mm
d0
0.900 mm
DD0A
13.500 deg
C1
0.500 mm
A1
1.100 mm
A2
11.200 mm
Previews
3D
2D
Download CAD models