??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
Restricted Access - Press-in style
Bill of material
47-91-321-22
Catalog number
Thread
mm
Thread pitch
Dimension H1
18.5 mm
Dimension H2
14 mm
A min.
0.9 mm
Play of screw
0.8 mm
Dimension P1
mm
Dimension P2
mm
Previews
3D
Dimension
2D
Download CAD models