??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
Restricted Access - Flare-in style
Bill of material
47-80-324-22
Catalog number
Thread
mm
Thread pitch
Dimension H1
18 mm
Dimension H2
13 mm
A min.
mm
A max.
mm
Dimension B
mm
Play of screw
0.8 mm
Dimension L
mm
Dimension P1
mm
Dimension P2
mm
Previews
3D
Dimension
2D
Download CAD models