??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
RESIA FRAME - Mirror with stainless steel frame
Bill of material
S59631599
Code
S59631599
LOD Destination
LOD Level
Brand Description
INDA
Article Number
S59631599
Very Short Description 1
INDA Mirrors Mi.4mm Satin bor. S59631599
Very Short Description 2
MIRRORS L70xH100xP3
Article Description
Brand: INDA Serie: MIRRORS Mirrors Mirror (Glass 4 mm) Satin border Prod. No.: S59631599 L70xH100xP3 Aluminium
International Codes
EAN-13:8021586729835
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
100 cm
Width
70 cm
Depth
3 cm
Weight
10 kg
Series
Mirrors
Line
Mirrors
Model
S59631599
Intrastat Code
70099100
Collection
Universali
Description Code Level 1
Mirror (Glass 4 mm)
Description Code Level 2
Satin
Pool products
S59
Material structure
Polished steel
Previews
3D
Dimension
2D
Download CAD models