??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
RESIA BIS RECTANGULAR - Frameless mirror. Bevelled
Bill of material
S59625699
Code
S59625699
LOD Destination
LOD Level
Width
cm
Brand Description
INDA
Article Number
S59625699
Very Short Description 1
INDA Mirr. Mi.4mm Sat.B.Bev. S59625699
Very Short Description 2
MIRRORS L45xH60xP3
Article Description
Brand: INDA Serie: MIRRORS Mirrors Mirror (Glass 4 mm) Satin border - Beveled Prod. No.: S59625699 L45xH60xP3
International Codes
EAN-13:8021586729798
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
60 cm
Depth
3 cm
Weight
10 kg
Series
Resia bis
Line
Mirrors
Model
S59625699
Intrastat Code
70099100
Collection
Universali
Description Code Level 1
Mirror (Glass 4 mm)
Description Code Level 2
Satin - bevelled
Pool products
S59
Previews
3D
Dimension
2D
Download CAD models