??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bansbach easylift
Description
Release head horizontal
Bill of material
Bansbach+20AK9008M8*1
Order number
A
28 mm
B
30 mm
D
R8.5 mm
D1
mm
F
Ø17 mm
G
11 mm
H
18 mm
J
38.5 mm
M1
mm
Previews
3D
Dimension
2D
Download CAD models