??
Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord 2A-STEEL
Bill of material
C0101001.4093
PDF-Download
Documentation drawing
Item.ID
Item.Name
Rek.2A-STEEL
Company Code
E
Tool Style Code
1
Cutting Tool Material, Manufacturer Naming
HSSE
Standard Number
DIN 5156
Connection Code, Machine Side
Thread Form Type
Rp
Thread Diameter Metric
mm
Thread Diameter Inch
palec
Thread Diameter Fractional
Thread Pitch
mm
Threads per Inch
Thread Tolerance Class
X
Wrench Size
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Flute Helix Hand
N
Weight of Item
kg
Cutting Direction
R
Plug Style
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
--
Standard of Characteristics
DIN4000-80
预览
3D
2D
下载CAD模型