??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord 1A-STEEL
Bill of material
B0101001.3090
PDF-Download
Documentation drawing
Item.ID
Item.Name
Rek.1A-STEEL
Company Code
E
Tool Style Code
2
Cutting Tool Material, Manufacturer Naming
HSSE
Connection Code, Machine Side
Thread Form Type
BSF
Thread Diameter Metric
mm
Thread Diameter Inch
Inch
Thread Diameter Fractional
Thread Pitch
mm
Threads per Inch
Thread Tolerance Class
med-X
Wrench Size
mm
Usable Length
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Flute Helix Hand
N
Weight of Item
kg
Cutting Direction
R
Plug Style
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
--
Standard of Characteristics
DIN4000-80
Previews
3D
2D
Download CAD models