??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Aircomp
Description
Pressure regulator for water - MR 1/8"-1/4" 039 SR
Bill of material
0390000603
Code
Reference
pressure range
bar
Flow rate (P1=6,30 bar DP= 1 bar)
7 Nl/min
Connection
Pollici
Max Inlet pressure
16 bar
Working temperature
50 °C
Max Torque
Nm
Weight
0,1 Kg
Previews
3D
Boyut
2D
CAD modeli indir