??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 78300NUT - RAPID® threated chimmey nut to snap on - Zinc plated 192 hsst
Bill of material
Emile Maurin 78300NUT8376AJZ
Reference
78300NUT8376AJZ
VIS
M6
Epaisseur panneau
0,5 à 4 mm
A
22,3 mm
H
8,6 mm
B
15 mm
C
11 mm
F
8,5 mm
e
0,8 mm
Couple de serrage
6,6 Nm
Informations
Information
INFOTEXTE
N
3 mm
Previews
3D
Dimension
2D
Download CAD models