??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 64626 - Female porthole screw nfe 25129 - Stainless steel A4
Bill of material
Acton 646264X10
Reference
matière
Inox A4
DXL
mm
L
mm
Threaded length
mm
Nominal diameter
M4
D2
9 mm
D3
6 mm
K
2.2 mm
N
1 mm
T
1.2 mm
Previews
3D
Dimension
2D
Download CAD models