目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
5382 D1=32 H=25 mm
Berger Tools
rabourdin
ELEMENTS STANDARD
GUIDAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/guidage/ref2e205382.prj},{NB=00784__5382-32-25},{NAME=00784__5382-32-25},{INAME=00784__53822d322d25},{SHA256=H3guk8Gv6Snsd/Nm8shcfTd53oW18w40blYH/VeWkKI=},{NNCUSTOM=REF. 5382},{NTCUSTOM=ENSEMBLE BAGUE SINT-ER EPAULEE NORMALE + BRIDAGE},{ARTNR=5387-032-025},{REF=5382-32-25},{DESC=5382 D1=32 H=25 mm},{D1=32},{H=25},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/5382.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Berger Tools
Description
REF. 5382 - ENSEMBLE BAGUE SINT-ER EPAULEE NORMALE + BRIDAGE
Bill of material
5382 D1=32 H=25 mm
ARTNR
5387-032-025
5387-032-025
Désignation
5382 D1=32 H=25 mm
5382 D1=32 H=25 mm
D1
32
32
mm
H
25
25
Info produit (PDF)
Ouvrir page catalogue
Previews
3D
2D
下載CAD模型
生成CAD模型