目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
5381 D1=32 H=25 mm
Berger Tools
rabourdin
ELEMENTS STANDARD
GUIDAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/guidage/ref2e205381.prj},{NB=00772__5381-32-25},{NAME=00772__5381-32-25},{INAME=00772__53812d322d25},{SHA256=AHrEAb7s3wlSE+2bxIYP66aV60TGVYNuIlzhdmECN3s=},{NNCUSTOM=REF. 5381},{NTCUSTOM=ENSEMBLE BAGUE SINT-ER EPAULEE COURTE + BRIDAGE},{ARTNR=5386-032-025},{REF=5381-32-25},{DESC=5381 D1=32 H=25 mm},{D1=32},{H=25},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/5381.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Berger Tools
Description
REF. 5381 - ENSEMBLE BAGUE SINT-ER EPAULEE COURTE + BRIDAGE
Bill of material
5381 D1=32 H=25 mm
ARTNR
5386-032-025
5386-032-025
Désignation
5381 D1=32 H=25 mm
5381 D1=32 H=25 mm
D1
32
32
mm
H
25
25
Info produit (PDF)
Ouvrir page catalogue
Previews
3D
2D
下載CAD模型
生成CAD模型