국가 별
표준별
언어선택:
Deutsch
English
中文
English
품질보증 정보
카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
HUGRO 527.32201M20x1.5
Hugro
Accessories
Powered by
CAD모델 선택
{hugro/zubehoer/reduktionen_526_00.prj},{NB=HUGRO 527.32201M20x1.5},{ARTNR=527.3220},{G=M32x1.5},{AANDM=32},{AAKDM=30.160},{D=8.0},{GG=M20x1.5},{AINDM=20},{AIKDM=18.376},{MATERIAL=Messing, vernickelt},{GEWINDE=Aussen-/Innen-Gewinde nach EN 60 423},{VAR=1},{C=3.5},{SW=35x38.5},{SWS=35.000},{SWE=38.500},{VPE=50},{VERS=6},{D1=1.5},{ZTN=74122000},{GPS=0.050},{VARX= '1', 'mit O-Ring', '0', 'ohne O-Ring'},{DX=MIN},{P=MIN},{P1=MIN},{M=MIN},{DD=MIN},{DD1=MIN},{L1=MIN},{D11=MIN},{D8=MIN},{D12=MIN},{VER=1},{D1X=MIN},{VV=MIN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
Hugro
Description
Reduktion sechskant mit O-Ring - Messing mit O-Ring, metrischem Anschlussgewinde
Bill of material
HUGRO 527.32201M20x1.5
Article number
527.3220
527.3220
Thread A1
M32x1.5
M32x1.5
Connecting thread lenght
8.0
8.0
mm
Thread A2
M20x1.5
M20x1.5
Material gland body
Brass nickel plated
Screw threads
inner/outer thread EN 60 423
Variant
mit O-Ring
ohne O-Ring
mit O-Ring
ohne O-Ring
C
3.5
3.5
mm
Spanner-width SWxE
35x38.5
35x38.5
Package unit
50
50
Custom tariff number
74122000
74122000
Weight per piece
0.050
0.050
kg
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성