??
Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
RK Rose+Krieger
Description
reducing insert - Light Clamps
Bill of material
963000AC Reduziereinsatz 20-30
Article description
reducing insert
Type
20-30
Order-no.
Version
A
mm
B
30.3 mm
L
45 mm
total width
31.500 mm
hight
mm
Material
Plastic -PA
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Standard delivery time of the item after receipt of order
2 Days after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
39269097
Certificate ROHS (Click Icon)
Certificate REACH (Click Icon)
Previews
3D
2D
Baixar modelos em CAD