??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Eaton B-Line
Description
Reducers (LR, SR, RR) - Series 2, 3, 4, & 5 - Fittings
Bill of material
4A-18-LR06
Part No.
W1 - Tray Width
Inch
W1 - Tray Width
mm
W2 - Tray Width
Inch
W2 - Tray Width
25 mm
Side Rail Height
4" Inch
Side Rail Height
Inch
Material
Type
Reducer
A
Inch
A
mm
Level of Details
Previews
3D
Dimension
2D
Download CAD models