??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
NORO
Description
Redler outlet gates without transition piece, pneumatically operated, lifting cylinder - Regulating and shut-off valves
Bill of material
NORO Redler outlet gates without transition piece, pneumatically operated, lifting cylinder 1722785
Part number
Diameter
mm
Gate
Length A
mm
Width B
mm
Width C
710 mm
Width D
600 mm
Thickness
2 mm
Material
Surface
Previews
3D
Dimension
2D
Download CAD models