??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Murrplastik
Description
Recirculation system
Bill of material
Recirculation system EWX 21 - 20N 83692722
Type
Order No.
Color
Black
A
290.00 mm
B
72.50 mm
C
70.00 mm
St.
1
Previews
3D
Dimension
2D
Download CAD models